********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Apr 24, 2017
*ECN S17-0594, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ407EP D G S 
M1 3 GX S S PMOS W= 17607500u L= 0.30u 
M2 S GX S D NMOS W= 17607500u L= 0.22u 
R1 D 3 2.684e-03 3.032e-03 6.591e-07 
CGS GX S 5.404e-09 
CGD GX D 4.468e-10 
RG G GY 1m 
RTCV 100 S 1e6 2.068e-04 6.763e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 17607500u 
************************************************  
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 2.530e-06 NSUB = 5.379e+16 
+ KAPPA = 2.740e-02 NFS = 6.777e+11 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************  
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.228e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
************************************************  
.MODEL DBD D ( 
+FC = 0.1 TT = 4.793e-08 TREF = 25 BV = 31 
+RS = 2.125e-02 N = 1.010e+00 IS = 3.928e-13 
+EG = 1.214e+00 XTI = -1.509e+00 TRS = 2.896e-03 
+CJO = 9.365e-11 VJ = 3.000e-01 M = 5.322e-01 ) 
.ENDS