*Oct 08, 2012
*ECN S12-2349, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ2328ES D G S 
M1 3 GX S S NMOS W= 316673u L= 0.25u 
M2 S GX S D PMOS W= 316673u L= 3.968e-07 
R1 D 3 1.770e-01 9.890e-03 2.414e-05 
CGS GX S 1.022e-10 
CGD GX D 3.540e-12 
RG G GY 1m 
RTCV 100 S 1e6 -1.707e-04 -4.244e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 7.536e-02 KP = 1.242e-05 NSUB = 1.524e+17 
+ KAPPA = 1.000e+00 ETA = 1.000e-07 NFS = 1.153e+12 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.372e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 102 
+RS = 1.757e-02 N = 1.082e+00 IS = 1.878e-12 
+EG = 1.112e+00 XTI = 2.056e+00 TRS = 2.392e-03 
+CJO = 1.026e-10 VJ = 4.374e-01 M = 4.190e-01 ) 
.ENDS