*Oct 29, 2012
*ECN S12-2570, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50P04-09L D G S 
M1 3 GX S S PMOS W= 8125808u L= 0.25u 
M2 S GX S D NMOS W= 8125808u L= 3.657e-07 
R1 D 3 4.035e-03 5.818e-03 7.322e-06 
CGS GX S 3.484e-09 
CGD GX D 2.291e-10 
RG G GY 1m 
RTCV 100 S 1e6 -1.030e-04 2.118e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.557e-03 KP = 2.46e-06 NSUB = 4.69e+16 
+ KAPPA = 1.680e-02 ETA = 1.220e-07 NFS = 1.066e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 5.951e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.251e-09 TREF = 25 BV = 41 
+RS = 3.127e-03 N = 1.021e+00 IS = 4.613e-12 
+EG = 1.205e+00 XTI = 2.000e-01 TRS = 3.139e-03 
+CJO = 2.000e-09 VJ = 3.000e-01 M = 3.748e-01 ) 
.ENDS