*Nov 25, 2013
*ECN S13-2391, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5442DU D G S 
M1 3 GX S S NMOS W= 2154613u L= 0.25u 
M2 S GX S D PMOS W= 2154613u L= 0.15u
R1 D 3 6.604e-03 3.784e-03 2.134e-07 
CGS GX S 1.066e-09 
CGD GX D 6.689e-11 
RG G GY 1.4 
RTCV 100 S 1e6 0 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 2154613u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 1.7e-8 
+ RS = 0 KP = 3.832e-05 NSUB = 1.315e+17 
+ KAPPA = 4.030e-02 NFS = 8.848e+09 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 1.7e-8 
+NSUB = 3.662e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.168e-08 TREF = 25 BV = 21 
+RS = 2.145e-02 N = 1.277e+00 IS = 4.873e-08 
+EG = 9.658e-01 XTI = -4.794e+00 TRS = 1.000e-05 
+CJO = 2.857e-10 VJ = 5.223e-01 M = 4.291e-01 ) 
.ENDS