*Nov 05, 2012
*ECN S12-2657, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4463CDY D G S 
M1 3 GX S S PMOS W= 7630000u  L= 0.25u 
M2 S GX S D NMOS W= 7630000u  L= 4.882e-07 
R1 D 3 2.000e-05 5.000e-01 -5.296e-05 
CGS GX S 1.327e-09 
CGD GX D 1.701e-10 
RG G GY 2.3
RTCV 100 S 1e6 -6.923e-04 1.433e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 5.047e-03 KP = 4.166e-06 NSUB = 8.2443e+15 
+ KAPPA = 1.147e-02 ETA = 2.498e-07 NFS = 1.121e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 3.772e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 21 
+RS = 1.312e-02 N = 9.765e-01 IS = 2.541e-11 
+EG = 1.047e+00 XTI = 2.001e-01 TRS = 1.721e-04 
+CJO = 3.254e-10 VJ = 8.756e-01 M = 2.000e-01 ) 
.ENDS