*Oct 29, 2012
*ECN S12-2521, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ7415AEN D G S 
M1 3 GX S S PMOS W= 1823294u L= 0.25u 
M2 S GX S D NMOS W= 1823294u L= 5.558e-07 
R1 D 3 1.278e-04 5.000e-01 5.000e-04 
CGS GX S 7.192e-10 
CGD GX D 1.572e-11 
RG G GY 1m 
RTCV 100 S 1e6 4.606e-04 -1.056e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 3.333e-02 KP = 1.996e-06 NSUB = 3.975e+16 
+ KAPPA = 3.047e-03 ETA = 1.000e-07 NFS = 5.361e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.231e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 61 
+RS = 9.159e-03 N = 1.119e+00 IS = 5.992e-12 
+EG = 1.190e+00 XTI = 1.461e+00 TRS = 2.674e-03 
+CJO = 3.333e-10 VJ = 4.082e-01 M = 3.897e-01 ) 
.ENDS