*Jun 24, 2013
*ECN S13-1413, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4447ADY D G S 
M1 3 GX S S PMOS W= 2528000u L= 0.25u 
M2 S GX S D NMOS W= 2528000u L= 3.752e-07 
R1 D 3 2.898e-02 5.343e-03 7.507e-06 
CGS GX S 4.448e-10 
CGD GX D 7.207e-12 
RG G GY 5.5
RTCV 100 S 1e6 -2.812e-05 3.891e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.575e-04 KP = 1.848e-06 NSUB = 3.332e+16 
+ KAPPA = 1.493e-03 ETA = 7.993e-05 NFS = 1.525e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.901e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 41 
+RS = 1.096e-02 N = 1.119e+00 IS = 8.499e-12 
+EG = 1.198e+00 XTI = 2.000e-01 TRS = 2.885e-03 
+CJO = 1.805e-10 VJ = 3.000e-01 M = 4.235e-01 ) 
.ENDS