*Oct 08, 2012
*ECN S12-2361, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD23N06-31L D G S 
M1 3 GX S S NMOS W= 1197859u L= 0.25u 
M2 S GX S D PMOS W= 1197859u L= 4.893e-07 
R1 D 3 2.0e-02 3.805e-03 3.901e-06 
CGS GX S 5.324e-10 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 1.233e-3 0 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 1e-5 NSUB = 9e16 
+ KAPPA = 1e-2 ETA = 1e-4 NFS = 8e11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.008e-08 TREF = 25 BV = 62 
+RS = 7.823e-3 N = 1.064 IS = 2.143e-12 
+EG = 1.25 XTI = 2.694 TRS = 3.228e-3 
+CJO = 5.378e-10 VJ = 4.000e-01 M = 3.726e-01 ) 
.ENDS