*Mar 25, 2013
*ECN S13-0651, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA444DJT D G S 
M1 3 GX S S NMOS W= 1385299u L= 0.25u 
M2 S GX S D PMOS W= 1385299u L= 0.25u 
R1 D 3 3.498e-04 1.363e-02 3.478e-05 
CGS GX S 3.017e-10 
CGD GX D 1.350e-12 
RG G GY 3.5 
RTCV 100 S 1e6 -1.313e-03 -1.048e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.223e-02 KP = 2.562e-05 NSUB = 8.867e+16 
+ KAPPA = 1.0e-01 ETA = 3.377e-06 NFS = 4.858e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 4.1e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.348e-08 TREF = 25 BV = 32 
+RS = 4.490e-03 N = 1.041e+00 IS = 1.589e-12 
+EG = 1.213e+00 XTI = 2.000e-01 TRS = 3.197e-03 
+CJO = 2.226e-10 VJ = 9.000e-01 M = 2.432e-01 ) 
.ENDS