*Dec 03, 2012
*ECN S12-2829, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5457DC D G S 
M1 3 GX S S PMOS W= 1822000u L= 0.25u 
M2 S GX S D NMOS W= 1822000u L= 3.923e-07 
R1 D 3 1.154e-04 5.000e-01 5.000e-04 
CGS GX S 3.342e-10 
CGD GX D 5.325e-11 
RG G GY 4.6
RTCV 100 S 1e6 -1.774e-04 2.307e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 2.331e-02 KP = 7.865e-06 NSUB = 1.119e+16 
+ KAPPA = 1.154e-02 ETA = 8.953e-07 NFS = 9.561e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 4.393e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.000e-08 TREF = 25 BV = 22 
+RS = 1.255e-02 N = 1.669e+00 IS = 1.000e-07 
+EG = 1.090e+00 XTI = 2.000e-01 TRS = 1.378e-05 
+CJO = 1.796e-10 VJ = 4.000e-01 M = 2.077e-01 ) 
.ENDS