*JuL 01, 2013
*ECN S13-1524, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiS454DN D G S 
M1 3 GX S S NMOS W= 3586577u L= 0.25u 
M2 S GX S D PMOS W= 3586577u L= 3.483e-07 
R1 D 3 1.000e-06 2.549e-01 1.742e-04 
CGS GX S 1.128e-09 
CGD GX D 1.403e-10 
RG G GY 0.90
RTCV 100 S 1e6 -9.534e-04 5.232e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.551e-03 KP = 2.001e-05 NSUB = 9.02e+16 
+ KAPPA = 2.529e-01 ETA = 3.135e-04 NFS = 7.928e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 5.692e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 9.472e-09 TREF = 25 BV = 42 
+RS = 1.945e-03 N = 1.254e+00 IS = 4.886e-10 
+EG = 1.218e+00 XTI = 1.172e+00 TRS = 1.702e-03 
+CJO = 8.466e-10 VJ = 4.523e-01 M = 2.557e-01 ) 
.ENDS