*Oct 29, 2012
*ECN S12-2560, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ456EP D G S 
M1 3 GX S S NMOS W= 8732817u L= 0.25u 
M2 S GX S D PMOS W= 8732817u L= 2.211e-07 
R1 D 3 1.736e-02 7.674e-03 1.990e-05 
CGS GX S 1.607e-09 
CGD GX D 3.784e-11 
RG G GY 1m 
RTCV 100 S 1e6 7.363e-04 -1.457e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 1.414e-03 KP = 3.149e-06 NSUB = 1.546e+17 
+ KAPPA = 1.000e-06 ETA = 1.004e-07 NFS = 6.907e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 3.501e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 102 
+RS = 3.268e-03 N = 1.020e+00 IS = 2.953e-12 
+EG = 1.215e+00 XTI = 5.591e-01 TRS = 4.336e-03 
+CJO = 1.235e-09 VJ = 5.734e-01 M = 4.488e-01 ) 
.ENDS