*Oct 22, 2012
*ECN S12-2504, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet. Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50P06-15L D G S 
M1 3 GX S S PMOS W= 8125808u L= 0.25u 
M2 S GX S D NMOS W= 8125808u L= 4.893e-07 
R1 D 3 2.470e-04 8.894e-02 1.063e-04 
CGS GX S 2.990e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 1.783e-04 -1.283e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.38e-02 KP = 4.912e-06 NSUB = 3.061e+16 
+ KAPPA = 1.000e-06 ETA = 1.000e-07 NFS = 5.617e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.275e-08 TREF = 25 BV = 62 
+RS = 3.268e-03 N = 1.098e+00 IS = 4.232e-11 
+EG = 1.151e+00 XTI = 3.729e-01 TRS = 2.018e-03 
+CJO = 1.242e-09 VJ = 4.831e-01 M = 4.556e-01 ) 
.ENDS