*Oct 29, 2012
*ECN S12-2558, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ463EP D G S 
M1 3 GX S S PMOS W= 7737642u L= 0.25u 
M2 S GX S D NMOS W= 7737642u L= 3.93e-07
R1 D 3 4.00e-04 1.939e-02 4.209e-06 
CGS GX S 3.023e-09 
CGD GX D 8.215e-12 
RG G GY 1m 
RTCV 100 S 1e6 -6.641e-04 6.734e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.925e-03 KP = 2.076e-06 NSUB = 3.0e+16 
+ KAPPA = 6.917e-02 ETA = 7.693e-05 NFS = 1.518e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 4.0e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.392e-08 TREF = 25 BV = 42 
+RS = 4.400e-03 N = 1.191e+00 IS = 2.340e-09 
+EG = 6.839e-01 XTI = 9.998e+00 TRS = 2.109e-04 
+CJO = 5.971e-10 VJ = 9.000e-01 M = 2.012e-01 )
.ENDS