*Sep 16, 2013
*ECN S13-1942, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7157DP D G S 
M1 3 GX S S PMOS W= 26342500u L= 0.25u 
M2 S GX S D NMOS W= 26342500u L= 3.73e-07 
R1 D 3 1.02501e-03 1.753e-03 1.649e-06 
CGS GX S 1.000e-08 
CGD GX D 4.951e-10 
RG G GY 1.5
RTCV 100 S 1e6 2.674e-04 -8.302e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 26342500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 0 KP = 5.44e-06 NSUB = 1.411e+16
+ KAPPA = 1.000e-4 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 6.03719e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 4.601e-08 TREF = 25 BV = 21 
+RS = 8.268e-02 N = 9.567e-01 IS = 2.410e-12 
+EG = 1.097e+00 XTI = -2.397e+00 TRS = 1.000e-05 
+CJO = 2.000e-11 VJ = 3.000e-01 M = 1.000e+00 ) 
.ENDS