*Jul 15, 2013
*ECN S13-1567, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR880DP D G S 
M1 3 GX S S NMOS W= 4906504u L= 0.25u 
M2 S GX S D PMOS W= 4906504u L= 3.395e-07 
R1 D 3 1.128e-03 3.872e-01 5.000e-04 
CGS GX S 1.596e-09 
CGD GX D 1.000e-13 
RG G GY 2.1 
RTCV 100 S 1e6 2.241e-04 8.950e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 3.149e-03 KP = 1.088e-05 NSUB = 1.313e+17 
+ KAPPA = 6.084e-04 ETA = 1.745e-05 NFS = 4.084e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.964e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.308e-08 TREF = 25 BV = 82 
+RS = 1.595e-03 N = 9.943e-01 IS = 1.867e-12 
+EG = 1.201e+00 XTI = 8.297e-01 TRS = 3.649e-03 
+CJO = 3.200e-09 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS