*May 20, 2013
*ECN S13-1170, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiB457EDK D G S 
x1  D G S SiB457EDK_mos
x2  G S     SiB457EDK_esd
.ENDS  SiB457EDK
.SUBCKT SiB457EDK_mos D G S 
M1 3 GX S S PMOS W= 1035000u L= 0.25u 
R1 D 3 3.000e-04 2.295e-01 -3.415e-05 
CGS GX S 1.370e-10 
CGD GX D 2.202e-11 
RG G GY 1.4
RTCV 100 S 1e6 -2.103e-04 9.820e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 2.329e-02 KP = 1.039e-05 NSUB = 1.646e+15 
+ KAPPA = 1.539e-03 ETA = 4.979e-04 NFS = 1.607e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 7.256e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 21 
+RS = 2.580e-02 N = 1.428e+00 IS = 1.000e-07 
+EG = 6.039e-01 XTI = 9.230e+00 TRS = 1.000e-05 
+CJO = 4.759e-11 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS SiB457EDK_mos
.subckt SiB457EDK_esd 1 2 
r1 1 9 2.477e+06 TC= -5.186e-03 
d1 2 9 dleak M=1 
.MODEL dleak d (IS = 3.139e-10 XTI = 4.470e+02 EG = 1.17 
+ TREF = 25 TCV = 0 N = 3.136e+01 BV = 50) 
r2 1 10 8.623e+00 TC= -7.000e-03 
d3 11 10 dout M= 1 
d4 11 2 dout M= 1 
.MODEL dout D (IS = 1.000e-12 XTI = 3.558e+01 EG = 1.17 
+ TREF = 25 TCV = 1.097e-02 N = 7.232e+00 BV = 1.013e+01 ) 
.ends SiB457EDK_esd