*Mar 25, 2013
*ECN S13-0649, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA433EDJ D G S 
x1  D G S SiA433EDJ_mos
x2  G S     SiA433EDJ_esd
.ENDS  SiA433EDJ
.SUBCKT SiA433EDJ_mos D G S 
M1 3 GX S S PMOS W= 2832500u L= 0.25u 
M2 S GX S D NMOS W= 2832500u L= 1.168e-07 
R1 D 3 1.783e-03 7.126e-03 4.302e-06 
CGS GX S 1.000e-11 
CGD GX D 2.210e-11 
RG G GY 1
RTCV 100 S 1e6 -1.136e-03 4.159e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2.5e-8 
+ RS = 1.475e-02 KP = 3.395e-04 NSUB = 2.675e+16 
+ KAPPA = 1.073e-01 ETA = 4.142e-04 NFS = 8.087e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2.5e-8 
+NSUB = 4.726e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.341e-08 TREF = 25 BV = 21 
+RS = 1.184e-02 N = 1.508e+00 IS = 1.000e-07 
+EG = 9.406e-01 XTI = 9.806e-01 TRS = 1.000e-05 
+CJO = 4.769e-11 VJ = 8.993e-01 M = 2.000e-01 ) 
.ENDS SiA433EDJ_mos
.subckt SiA433EDJ_esd 2 1 
r1 1 9 5.621e+05 TC= -5.352e-03 
d1 9 2 dleak 
.MODEL dleak d (IS = 6.164e-10 XTI = 6.769e+02 EG = 1.17 
+ TREF = 25 TCV = 0 N = 5.257e+01 BV = 50) 
r2 1 10 1.270e+02 TC= -1.347e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 5.575e-09 XTI = -8.124e+00 EG = 1.17 
+ TREF = 25 TCV = 1.608e-03 N = 3.991e+00 BV = 1.314e+01 )
.ends SiA433EDJ_esd