*Feb 01, 2010
*Doc. ID: 65768, ECN S10-0254, Rev. A
*File Name: SiA975DJ_PS.txt and SiA975DJ_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT SiA975DJ D G S 
M1 3 GX S S PMOS W= 790000u L= 0.25u 
M2 S GX S D NMOS W= 790000u L= 7.005e-07 
R1 D 3 1.852e-03 TC=4.798e-03 4.908e-06
CGS GX S 3.086e-10 
CGD GX D 1.000e-12 
RG G GY 5.5 
RTCV 100 S 1e6 TC=-1.199e-05 -1.481e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 2.507e-02 KP = 7.554e-06 NSUB = 1.151e+15 
+ KAPPA = 4.085e-04 ETA = 1.000e-07 NFS = 1.981e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 1.506e+17 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.426e-08 T_MEASURED = 25 BV = 21 
+RS = 8.305e-02 N = 1.500e+00 IS = 9.845e-08 
+EG = 8.737e-01 XTI = 3.682e-01 TRS1 = 1.000e-05 
+CJO = 9.740e-11 VJ = 4.651e-01 M = 5.128e-01 ) 
.ENDS 
