*Mar 25, 2013
*ECN S13-0597, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD50P04-08 D G S 
M1 3 GX S S PMOS W= 14340000u L= 0.25u 
M2 S GX S D NMOS W= 14340000u L= 3.771e-07 
R1 D 3 5.267e-03 5.831e-03 8.276e-06 
CGS GX S 2.425e-09 
CGD GX D 5.727e-11 
RG G GY 1.8 
RTCV 100 S 1e6 1.070e-04 6.138e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 2.215e-06 NSUB = 5.246e+16 
+ KAPPA = 1.000e-06 ETA = 7.559e-05 NFS = 9.968e+11 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.601e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.985e-08 TREF = 25 BV = 42 
+RS = 2.094e-03 N = 1.172e+00 IS = 1.688e-10 
+EG = 8.759e-01 XTI = 9.999e+00 TRS = 2.981e-03 
+CJO = 5.819e-10 VJ = 3.918e-01 M = 3.843e-01 ) 
.ENDS