*Feb 11, 2013
*ECN S13-0269, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet.  Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si5471DC D G S 
M1 3 GX S S PMOS W= 4012500u L= 0.25u 
M2 S GX S D NMOS W= 4012500u L= 4.893e-07 
R1 D 3 4.000e-04 1.262e-01 1.281e-04 
CGS GX S 1.531e-09 
CGD GX D 8.215e-12 
RG G GY 5 
RTCV 100 S 1e6 -4.214e-04 3.014e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 1.904e-02 KP = 1.0162e-05 NSUB = 1.02e+16 
+ KAPPA = 3.764e-02 ETA = 3.364e-05 NFS = 1.225e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.244e-08 TREF = 25 BV = 22 
+RS = 2.164e-02 N = 1.182e+00 IS = 2.386e-09 
+EG = 6.467e-01 XTI = 9.957e+00 TRS = 1.000e-05 
+CJO = 2.189e-10 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS