*Apr 01, 2013
*ECN S13-0702, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR158DP D G S 
M1 3 GX S S NMOS W= 10837062u L= 0.25u 
M2 S GX S D PMOS W= 10837062u L= 2.769e-07 
R1 D 3 5.700e-04 1.023e-02 1.592e-05 
CGS GX S 3.144e-09 
CGD GX D 2.041e-10 
RG G GY 0.70 
RTCV 100 S 1e6 3.785e-04 -2.336e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 7.084e-04 KP = 1.849e-05 NSUB = 1.094e+17 
+ KAPPA = 1.265e-06 ETA = 1.008e-07 NFS = 5.061e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.708e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.433e-08 TREF = 25 BV = 31 
+RS = 1.024e-03 N = 1.089e+00 IS = 4.712e-11 
+EG = 1.159e+00 XTI = 2.002e-01 TRS = 1.000e-05 
+CJO = 1.882e-09 VJ = 3.822e-01 M = 2.873e-01 ) 
.ENDS