*Feb 16, 2009
*Doc. ID: 64773, S09-0236, Rev. A
*File Name: Si4599DY_PS.txt and Si4599DY_PS.lib
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product data sheet.  Designers should refer to the
*appropriate data sheet of the same number for guaranteed specification
*limits.
.SUBCKT Si4599DY D1 G1 S1 D2 G2 S2 
X1 D1 G1 S1 Si4599N
X2 D2 G2 S2 Si4599P
.ENDS Si4599DY
*N-CH
.SUBCKT Si4599N D G S
M1  3  GX S S NMOS W=946643u L=0.25u 
M2  S  GX S D PMOS W=946643u L=0.34u   
RG  G  GX     2.2
R1  D  3      RTEMP 12E-3
CGS GX S      460E-12
DBD S  D      DBD
**************************************************************** 
.MODEL  NMOS        NMOS ( LEVEL  = 3           TOX    = 5E-8
+ RS     = 14.8E-3         RD     = 0           NSUB   = 2.58E17   
+ kp     = 1.7E-5          UO     = 650             
+ VMAX   = 0               XJ     = 5E-7        KAPPA  = 5E-2
+ ETA    = 1E-4            TPG    = 1  
+ IS     = 0               LD     = 0                             
+ CGSO   = 0               CGDO   = 0           CGBO   = 0 
+ NFS    = 0.8E12          DELTA  = 0.1)
**************************************************************** 
.MODEL  PMOS        PMOS ( LEVEL  = 3           TOX    = 5E-8
+NSUB    = 2.7E16          IS     = 0           TPG    = -1)   
**************************************************************** 
.MODEL DBD D (CJO=160E-12 VJ=0.38 M=0.36
+FC=0.5 TT=1.69e-08 T_MEASURED=25 BV=41 
+RS=1.973e-03 N=1.034 IS=4.050e-12 IKF=1000
+EG=1.192 XTI=1.74 TRS1=3.232e-03 )
**************************************************************** 
.MODEL RTEMP RES (TC1=6.5E-3 TC2=5.5E-6)
**************************************************************** 
.ENDS Si4599N
*P-CH
.SUBCKT Si4599P D G S
M1 3 GX S S PMOS W= 2528000u L= 0.25u 
M2 S GX S D NMOS W= 2528000u L= 3.753e-07 
R1 D 3 3.281e-02 TC=5.367e-03, 7.752e-06 
CGS GX S 4.407e-10 
CGD GX D 6.321e-12 
RG G GY 5.5 
RTCV 100 S 1e6 TC=1.350e-04, 3.954e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 5.000e-04 KP = 2.457e-06 NSUB = 3.31e+16 
+ KAPPA = 1.000e-06 ETA = 4.189e-05 NFS = 1.414e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.940e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.800e-08 T_MEASURED = 25 BV = 41 
+RS = 1.136e-02 N = 1.106e+00 IS = 6.687e-12 
+EG = 1.066e+00 XTI = 4.526e+00 TRS1 = 2.821e-03 
+CJO = 1.884e-10 VJ = 2.216e-01 M = 4.126e-01 ) 
.ENDS Si4599P
