*Dec 10, 2012
*ECN S12-3000, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7633DP D G S 
M1 3 GX S S PMOS W= 20678000u L= 0.25u 
M2 S GX S D NMOS W= 20678000u L= 4.893e-07 
R1 D 3 5.073e-04 7.923e-03 6.313e-06 
CGS GX S 4.541e-09 
CGD GX D 8.215e-12 
RG G GY 1.5
RTCV 100 S 1e6 -5.466e-05 1.466e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 8.436e-04 KP = 1.418e-06 NSUB = 4.099e+16 
+ KAPPA = 4.728e-03 ETA = 6.272e-07 NFS = 1.051e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.625e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.606e-08 TREF = 25 BV = 21 
+RS = 1.043e-03 N = 1.018e+00 IS = 7.549e-12 
+EG = 1.033e+00 XTI = 1.669e+00 TRS = 2.381e-03 
+CJO = 1.040e-09 VJ = 9.000e-01 M = 2.000e-01 ) 
.ENDS