*Oct 07, 2013
*ECN S13-2061, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si2356DS D G S 
M1 3 GX S S NMOS W= 641317u L= 0.25u 
M2 S GX S D PMOS W= 641317u L= 2.125e-07 
R1 D 3 3.980e-02 6.323e-03 4.933e-06 
CGS GX S 2.326e-10 
CGD GX D 2.058e-12 
RG G GY 0.70
RTCV 100 S 1e6 3.159e-05 -9.374e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 641317u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 0 KP = 3.973e-05 NSUB = 1.225e+17 
+ KAPPA = 5.948e-02 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 3.064e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.436e-08 TREF = 25 BV = 41 
+RS = 8.081e-03 N = 1.803e+00 IS = 4.163e-07 
+EG = 1.137e+00 XTI = -1.801e+00 TRS = 1.000e-05 
+CJO = 2.840e-10 VJ = 7.039e-01 M = 5.046e-01 ) 
.ENDS