*Sep 16, 2013
*ECN S13-1987, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si1308EDL D G S 
x1  D G S Si1308EDL_mos
x2  G S   Si1308EDL_esd
.ENDS  Si1308EDL
.SUBCKT Si1308EDL_mos D G S 
M1 3 GX S S NMOS W= 195995u L= 0.25u 
M2 S GX S D PMOS W= 195995u L= 2.223e-07 
R1 D 3 10.60e-02 4.034e-03 3.296e-06 
CGS GX S 5.613e-11 
CGD GX D 3.744e-12 
RG G GY 1m 
RTCV 100 S 1e6 1.995e-04 -3.059e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 195995u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 0 KP = 3.304e-05 NSUB = 1.10e+17 
+ KAPPA = 4.332e-02 NFS = 6.020e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 5.064e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.072e-08 TREF = 25 BV = 31 
+RS = 1.069e-02 N = 1.850e+00 IS = 1.000e-06 
+EG = 1.151e+00 XTI = -4.420e+00 TRS = 1.250e-03 
+CJO = 2.612e-10 VJ = 8.121e-01 M = 4.989e-01 ) 
.ENDS Si1308EDL_mos
.subckt Si1308EDL_esd 1 2
r1 1 9 4.817e+05 TC= -2.166e-04 
d1 9 2 dleak 
.MODEL dleak d (IS = 3.584e-10 XTI = 6.055e+02 EG = 1.17 
+ TREF = 25 TCV = 0 N = 4.859e+01 BV = 50) 
r2 1 10 6.367e+01 TC= -2.026e-03 
d3 11 10 dout 
d4 11 2 dout 
.MODEL dout D (IS = 2.299e-10 XTI = -2.309e+01 EG = 1.17 
+ TREF = 25 TCV = 3.324e-03 N = 2.592e+00 BV = 1.319e+01 ) 
.ends Si1308EDL_esd