*Mar 11, 2013
*ECN S13-0484, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD23N06-31 D G S
M1  3  GX S S NMOS W=1209437u L=0.25u 
M2  S  GX S D PMOS W=1209437u L=0.40u  
RG  G  GX     1.6
R1  D  3     RTEMP 15E-3
CGS GX S     490E-12
DBD S  D  DBD
******************************************************************* 
.MODEL  NMOS       NMOS ( LEVEL  = 3               TOX    = 7E-8
+ RS     = 8E-3           RD     = 0               NSUB   = 2E17  
+ KP     = 14E-6          UO     = 650             
+ VMAX   = 0              XJ     = 5E-7            KAPPA  = 5E-4
+ ETA    = 1E-4           TPG    = 1  
+ IS     = 0              LD     = 0               
+ CGSO   = 0              CGDO   = 0               CGBO   = 0 
+ TLEV   = 1              BEX    = -1.9            TCV    = 6.4E-3
+ NFS    = 0.8E12         DELTA  = 0.1)
******************************************************************* 
.MODEL  PMOS       PMOS ( LEVEL  = 3               TOX    = 7E-8
+NSUB    = 2.8E16         TPG    = -1)   
******************************************************************* 
.MODEL DBD D (CJO=430E-12 VJ=0.38 M=0.35
+FC=0.5 TT=2.33e-08 TREF=25 BV=61 
+RS=3.699e-03 N=1.122 IS=9.210e-12 IK=1000
+EG=1.218 XTI=4.208e-01 TRS=2.353e-03 )
******************************************************************* 
.MODEL RTEMP R (TC1=8.5E-3 TC2=5.5E-6)
******************************************************************* 
.ENDS