*Nov 04, 2013
*ECN S13-2315, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ912AEP D G S 
M1 3 GX S S NMOS W= 3679908u L= 0.25u 
M2 S GX S D PMOS W= 3679908u L= 0.24u 
R1 D 3 5.98e-03 5.453e-03 1.203e-05 
CGS GX S 8.365e-10 
CGD GX D 2.841e-11 
RG G GY 1.44
RTCV 100 S 1e6 3.383e-05 3.928e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3679908u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.807e-05 NSUB = 1.47e+17 
+ KAPPA = 2.135e-01 NFS = 7.117e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.305e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.076e-08 TREF = 25 BV = 41 
+RS = 1.250e-02 N = 1.099e+00 IS = 2.862e-12 
+EG = 1.147e+00 XTI = 1.985e+00 TRS = 2.221e-03 
+CJO = 2.172e-10 VJ = 6.297e-01 M = 5.213e-01 ) 
.ENDS