*Nov 04, 2013
*ECN S13-2319, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ464EP D G S 
M1 3 GX S S NMOS W= 4186562u L= 0.25u 
M2 S GX S D PMOS W= 4186562u L= 0.24u
R1 D 3 1.3e-02 7.758e-03 2.212e-05 
CGS GX S 10.194e-10 
CGD GX D 1.603e-11 
RG G GY 0.91 
RTCV 100 S 1e6 2.125e-05 7.928e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 4186562u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.42e-05 NSUB = 1.491e+17 
+ KAPPA = 1.781e-01 NFS = 7.447e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 7.373e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 8.516e-09 TREF = 25 BV = 61 
+RS = 9.288e-03 N = 1.033e+00 IS = 8.329e-13 
+EG = 1.201e+00 XTI = 2.885e-02 TRS = 3.629e-03 
+CJO = 2.133e-10 VJ = 4.988e-01 M = 5.684e-01 ) 
.ENDS