*May 06, 2013
*ECN S13-0978, Rev. C
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SiR890DP D G S
M1 3 GX S S NMOS W=6319842u L=0.25u 
M2 S GX S D PMOS W=6319842u L=2.317e-07 
R1 D 3 9.2620e-04 1.272e-02 9.694e-06 
CGS GX S 1.555e-09 
CGD GX D 8.628e-11 
RG G GY 0.70 
RTCV 100 S 1e6 2.330e-04 -2.166e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.050e-03 KP = 1.573e-05 NSUB = 1.319e+17 
+ KAPPA = 1.000e-06 ETA = 9.549e-07 NFS = 7.143e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.747e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 1.201e-08 TREF = 25 BV = 22 
+RS = 1.470e-03 N = 1.159e+00 IS = 1.686e-10 
+EG = 7.938e-01 XTI = 9.431e+00 TRS = 1.000e-05 
+CJO = 1.565e-09 VJ = 8.274e-01 M = 3.773e-01 ) 
.ENDS