*Nov 25, 2013
*ECN S13-2393, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQ2309ES D G S 
M1 3 GX S S PMOS W= 339769u L= 0.25u 
M2 S GX S D NMOS W= 339769u L= 5.241e-07 
R1 D 3 2.210e-01 4.987e-03 6.989e-06 
CGS GX S 1.429e-10 
CGD GX D 9.500e-12 
RG G GY 1m 
RTCV 100 S 1e6 1.551e-04 -4.956e-08 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 1.000e-02 KP = 2.890e-06 NSUB = 5.366e+16 
+ KAPPA = 7.285e-03 ETA = 1.321e-05 NFS = 2.059e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.279e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 61 
+RS = 2.222e-02 N = 1.274e+00 IS = 2.246e-11 
+EG = 1.197e+00 XTI = 2.081e-01 TRS = 2.099e-03 
+CJO = 7.328e-11 VJ = 3.453e-01 M = 3.197e-01 ) 
.ENDS