*Jul 29, 2013
*ECN S13-1691, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQD50N10-8m9L D G S 
M1 3 GX S S NMOS W= 4711488u L= 0.25u 
M2 S GX S D PMOS W= 4711488u L= 2.371e-07 
R1 D 3 6.5874e-03 5.714e-03 1.398e-05 
CGS GX S 1.523e-09 
CGD GX D 1.264e-11 
RG G GY 12.3 
RTCV 100 S 1e6 2.841e-04 1.279e-06 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 4711488u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.12e-05 NSUB = 1.420e+17 
+ KAPPA = 3.755e-04 NFS = 8.950e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 3.083e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.935e-08 TREF = 25 BV = 101 
+RS = 1.219e-02 N = 1.006e+00 IS = 4.390e-13 
+EG = 1.188e+00 XTI = 1.749e+00 TRS = 4.337e-03 
+CJO = 5.281e-10 VJ = 2.000e+01 M = 7.770e-01 ) 
.ENDS