*Nov 18, 2013
*ECN S13-2325, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si7655ADN D G S 
M1 3 GX S S PMOS W= 8975000u L= 0.25u 
M2 S GX S D NMOS W= 8975000u L= 4.692e-07 
R1 D 3 2.395e-03 1.353e-03 -3.506e-07 
CGS GX S 3.349e-09 
CGD GX D 1.552e-10 
RG G GY 2.6 
RTCV 100 S 1e6 3.125e-04 6.931e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 8975000u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 3e-8 
+ RS = 0 KP = 4.884e-06 NSUB = 6.929e+15 
+ KAPPA = 2.691e-03 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 3e-8 
+NSUB = 4.395e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 21 
+RS = 2.9970e-02 N = 1.288e+00 IS = 3.601e-9 
+EG = 9.387e-01 XTI = -18.17e-01 TRS = -1.700e-03 
+CJO = 4.320e-11 VJ = 3.000e-01 M = 7.923e-01 ) 
.ENDS