*Jun 03, 2013
*ECN S13-1254, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si3453DV D G S 
M1 3 GX S S PMOS W= 360000u L= 0.25u 
M2 S GX S D NMOS W= 360000u L= 4.511e-07 
R1 D 3 8.406e-02 5.433e-03 6.134e-06 
CGS GX S 7.191e-11 
CGD GX D 9.346e-12 
RG G GY 7.3
RTCV 100 S 1e6 -1.127e-04 -5.473e-07 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 2.038e-02 KP = 2.555e-06 NSUB = 3.705e+16 
+ KAPPA = 1.095e-02 ETA = 2.155e-05 NFS = 1.026e+12 
+ LD = 0 IS = 0 TPG = -1) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 2.172e+16 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 31 
+RS = 1.343e-02 N = 1.653e+00 IS = 3.729e-09 
+EG = 1.214e+00 XTI = 7.710e-01 TRS = 3.050e-03 
+CJO = 6.251e-11 VJ = 3.000e-01 M = 3.122e-01 ) 
.ENDS