*Oct 07, 2013
*ECN S13-2055, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si2333DDS D G S 
M1 3 GX S S PMOS W= 1202500u L= 0.25u 
M2 S GX S D NMOS W= 1202500u L= 4.572e-07 
R1 D 3 1.285e-02 1.539e-03 -1.902e-06 
CGS GX S 5.134e-10 
CGD GX D 1.757e-11 
RG G GY 9.5 
RTCV 100 S 1e6 -8.536e-07 1.378e-06 
ETCV GY GX 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD D S DBD 1202500u 
**************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 0 KP = 5.608e-06 NSUB = 1.607e+15 
+ KAPPA = 1.605e-04 NFS = 1.000e+12 
+ LD = 0 IS = 0 TPG = -1 CAPOP = 12 ) 
*************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 1.189e+17 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 3.494e-08 TREF = 25 BV = 13 
+RS = 2.109e-02 N = 1.864e+00 IS = 1.000e-06 
+EG = 1.113e+00 XTI = -6.348e+00 TRS = 1.000e-05 
+CJO = 2.000e-11 VJ = 8.249e-01 M = 1.478e-01 ) 
.ENDS