*Oct 22, 2012
*ECN S12-2453, Rev. B
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQJ460EP D G S 
M1 3 GX S S NMOS W= 5499780u L= 0.25u  
M2 S GX S D PMOS W= 5499780u L= 5.536e-07 
R1 D 3 7.50e-03 6.821e-03 2.778e-05 
CGS GX S 3.187e-09 
CGD GX D 6.343e-11 
RG G GY 1m 
RTCV 100 S 1e6 4.254e-04 5.843e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 1.000e-06 KP = 9.997e-06 NSUB = 7.960e+16 
+ KAPPA = 1.0589e-06 ETA = 1e-4 NFS = 4.651e+11 
+ LD = 0 IS = 0 TPG = 1) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 4.953e+15 IS = 0 TPG = -1 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-08 TREF = 25 BV = 61 
+RS = 3.377e-03 N = 1.010e+00 IS = 2.505e-12 
+EG = 1.206e+00 XTI = 2.949e-01 TRS = 3.141e-03 
+CJO = 1.319e-09 VJ = 5.325e-01 M = 4.085e-01 ) 
.ENDS