********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*26-Aug-2022
*ECN SPending, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
***************************************
.subckt sizf5302dt d g s 
m1  3 gx s s nmos w= 3.54 l= 1.6e-7
m2  s gx s d pmos w= 3.54 l= 1.3e-7 
r1 3 d 9.5e-4 TC1=0.006 TC2=0
cgs gx s 5.5e-10
cgd gx d 1e-13
rg g gy 1.2
rtcv 100 s 1e6 TC1=-0.00165 TC2=0
etcv gx gy 100 200 1
itcv s 100 1u
vtcv 200 s 1
dbd s d dbd 3.54
.model nmos nmos 
+ level = 3                      tox = 4e-8                     rs = 8e-4                      
+ kp = 7e-6                      nsub = 1.65e17                 kappa = 0.3                    
+ nfs = 1e12                     ld = 0                         is = 1e-19                     
+ tpg = 1                        capop = 12                     theta = 0                      
.model pmos pmos 
+ level = 3                      tox = 4e-8                     nsub = 7.5e15                  
+ is = 0                         tpg = -1                       capop = 12                     
.model dbd d 
+ fc = 0.1                       tt = 9e-9                      tref = 25                      
+ bv = 31                        rs = 0.0048057                 n = 1.0802371                  
+ is = 2e-12             eg = 1.1131489                 xti = 3                        
+ trs = 7.9734217e-4             cjo = 2.8e-10                  vj = 5                         
+ m = 0.8                        
.ends